KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Hubless Thin Face Spur Gears (SSAY) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Hubless Thin Face Spur Gears (SSAY)Hubless Thin Face Spur Gears (SSAY)
  4. View Items

Hubless Thin Face Spur Gears (SSAY)


Email This Page Download PDF Download PDF Printable Page
Hubless Thin Face Spur Gears (SSAY) Spur Gears
  • SSAY - Category/Asset/SSAY---Category.jpg
  • Hubless Thin Face Spur Gears SSAY
  • SSAY - Category/Asset/SSAY---Category.jpg
  • Hubless Thin Face Spur Gears SSAY
The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 50 of 105 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
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
Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAY0.8-36/K6 $22.25 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 36 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23488
22.25
SSAY0.8-36/K8 $22.24 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 36 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23489
22.24
SSAY0.8-40/K10 $23.04 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23490
23.04
SSAY0.8-40/K6 $23.07 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23491
23.07
SSAY0.8-40/K8 $23.06 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23492
23.06
SSAY0.8-45/K10 $23.67 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 45 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23493
23.67
SSAY0.8-45/K6 $23.66 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 45 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23494
23.66
SSAY0.8-45/K8 $23.64 CAD N/A Module N/A 1 No. of Teeth N/A 45 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23495
23.64
SSAY0.8-48/K10 $24.19 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23496
24.19
SSAY0.8-48/K6 $24.21 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23497
24.21
SSAY0.8-48/K8 $24.20 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 48 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23498
24.2
SSAY0.8-50/K10 $24.60 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23499
24.6
SSAY0.8-50/K6 $24.63 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23500
24.63
SSAY0.8-50/K8 $24.62 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23501
24.62
SSAY0.8-55/K10 $25.48 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23502
25.48
SSAY0.8-55/K6 $25.50 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23503
25.5
SSAY0.8-55/K8 $25.49 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 55 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23504
25.49
SSAY0.8-56/K10 $25.76 CAD N/A Module N/A 1 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23505
25.76
SSAY0.8-56/K6 $25.78 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23506
25.78
SSAY0.8-56/K8 $25.77 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23507
25.77
SSAY0.8-60/K10 $26.97 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23508
26.97
SSAY0.8-60/K6 $26.98 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23509
26.98
SSAY0.8-60/K8 $26.97 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A Outer Diameter (D) N/A Face Width (E) N/A Internal ID N/A
23510
26.97
SSAY1-24/K6 $20.00 CAD N/A Module N/A 1 No. of Teeth N/A 24 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23514
20
SSAY1-25/K6 $21.67 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 25 Shape N/A S5 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Face Width (E) N/A 0.236 in6 mm Internal ID N/A
23516
21.67
26 - 50 of 105 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA