Hubless Thin Face Spur Gears (SSAY)
Spur Gears
The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
No. of Teeth
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAY1-50/K10 | $27.03 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23551 |
27.03 |
| SSAY1-50/K12 | $27.01 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23552 |
27.01 |
| SSAY1-50/K8 | $27.04 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23553 |
27.04 |
| SSAY1-55/K10 | $28.08 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23555 |
28.08 |
| SSAY1-55/K12 | $28.08 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23556 |
28.08 |
| SSAY1-55/K8 | $28.08 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23557 |
28.08 |
| SSAY1-56/K10 | $28.34 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23559 |
28.34 |
| SSAY1-56/K12 | $28.34 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23560 |
28.34 |
| SSAY1-56/K8 | $28.34 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23561 |
28.34 |
| SSAY1-60/K10 | $29.50 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23563 |
29.5 |
| SSAY1-60/K12 | $29.50 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23564 |
29.5 |
| SSAY1-60/K8 | $29.50 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Face Width (E) N/A 0.236 in6 mm |
Internal ID
N/A
23565 |
29.5 |
| SSAY1-20H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-24H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 24 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-25H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-28H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-30H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-32H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-35H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-36H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-40H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-45H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-48H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S5 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-50H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-55H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Face Width (E) N/A 0.236 in6 mm | 0 |