Hubless Thin Face Spur Gears (SSAY)
Spur Gears
The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
No. of Teeth
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAY1-56H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-60H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-70H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-80H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Face Width (E) N/A 0.236 in6 mm | 0 | |
| SSAY1-100H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 100 | Shape N/A S5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.016 in102 mm | Face Width (E) N/A 0.236 in6 mm | 0 |