KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 1293 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-100 $58.33 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7872
58.33
PS1-100J10 $79.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7873
79.66
PS1-100J12 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7874
90.1
PS1-100J14 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7875
90.1
PS1-100J15 $90.10 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7876
90.1
PS1-100J16 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7877
90.1
PS1-100J17 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7878
90.1
PS1-100J18 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7879
90.1
PS1-100J19 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7880
90.1
PS1-100J20 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7881
90.1
PS1-100J22 $90.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7882
90.1
PS1-15 $10.63 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7883
10.63
PS1-15J6 $32.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 15 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7884
32.28
PS1-16 $10.75 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7885
10.75
PS1-16J6 $32.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7886
32.39
PS1-18 $10.91 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7887
10.91
PS1-18J6 $32.53 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 18 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7888
32.53
PS1-20 $11.39 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7889
11.39
PS1-20J6 $32.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7890
32.79
PS1-22 $12.14 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7891
12.14
PS1-22J8 $33.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 22 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7892
33.54
PS1-24 $12.60 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7893
12.6
PS1-24J8 $33.80 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7894
33.8
PS1-25 $12.73 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7895
12.73
PS1-25J8 $33.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7896
33.92
1 - 25 of 1293 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA