KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
426 - 450 of 1293 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1.5-90J15 $123.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8297
123.75
PS1.5-90J16 $123.75 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8298
123.75
PS1.5-90J17 $123.75 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8299
123.75
PS1.5-90J18 $123.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8300
123.75
PS1.5-90J19 $123.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8301
123.75
PS1.5-90J20 $123.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8302
123.75
PS1.5-90J22 $123.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8303
123.75
PS1.5-90J25 $123.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8304
123.75
PS1.5-90J28 $123.75 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8305
123.75
PS1.5-90J30 $123.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8306
123.75
PS1.5-95 $102.72 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8307
102.72
PS1.5-95J12 $118.47 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8308
118.47
PS1.5-95J14 $130.70 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8309
130.7
PS1.5-95J15 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8310
130.7
PS1.5-95J16 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8311
130.7
PS1.5-95J17 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8312
130.7
PS1.5-95J18 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8313
130.7
PS1.5-95J19 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8314
130.7
PS1.5-95J20 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8315
130.7
PS1.5-95J22 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8316
130.7
PS1.5-95J25 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8317
130.7
PS1.5-95J28 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8318
130.7
PS1.5-95J30 $130.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.610 in142.5 mm Outer Diameter (D) N/A 5.728 in145.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
8319
130.7
PS2-12 $15.54 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8320
15.54
PS2-12J10 $42.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 12 Shape N/A S1T2 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8321
42.51
426 - 450 of 1293 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA