Plastic Spur Gears (PS - PSA)
Spur Gears
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS2-13 | $15.84 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 13 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.024 in26 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8322 |
15.84 |
| PS2-13J10 | $42.75 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 13 | Shape N/A S1T2 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.024 in26 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8323 |
42.75 |
| PS2-14 | $19.84 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8324 |
19.84 |
| PS2-14J10 | $46.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 14 | Shape N/A S1T2 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8325 |
46.16 |
| PS2-15 | $20.31 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8326 |
20.31 |
| PS2-15J10 | $46.52 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 15 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8327 |
46.52 |
| PS2-16 | $21.29 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8328 |
21.29 |
| PS2-16J10 | $47.37 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8329 |
47.37 |
| PS2-16J12 | $60.10 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8330 |
60.1 |
| PS2-18 | $24.27 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8331 |
24.27 |
| PS2-18J10 | $49.89 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8332 |
49.89 |
| PS2-18J12 | $62.55 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8333 |
62.55 |
| PS2-18J14 | $62.55 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8334 |
62.55 |
| PS2-18J15 | $62.55 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8335 |
62.55 |
| PS2-18J16 | $62.55 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8336 |
62.55 |
| PS2-20 | $24.48 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8337 |
24.48 |
| PS2-20J10 | $50.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8338 |
50.02 |
| PS2-20J12 | $62.66 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8339 |
62.66 |
| PS2-20J14 | $62.66 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8340 |
62.66 |
| PS2-20J15 | $62.66 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8341 |
62.66 |
| PS2-20J16 | $62.66 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8342 |
62.66 |
| PS2-20J17 | $62.66 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8343 |
62.66 |
| PS2-22 | $26.05 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8344 |
26.05 |
| PS2-22J10 | $51.33 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8345 |
51.33 |
| PS2-22J12 | $63.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
8346 |
63.95 |