KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
526 - 550 of 1293 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS2-28J25 $72.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8397
72.83
PS2-30 $37.17 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8398
37.17
PS2-30J10 $60.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8399
60.79
PS2-30J12 $73.85 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8400
73.85
PS2-30J14 $73.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8401
73.85
PS2-30J15 $73.85 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8402
73.85
PS2-30J16 $73.85 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8403
73.85
PS2-30J17 $73.85 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8404
73.85
PS2-30J18 $73.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8405
73.85
PS2-30J19 $73.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8406
73.85
PS2-30J20 $73.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8407
73.85
PS2-30J22 $73.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8408
73.85
PS2-30J25 $73.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8409
73.85
PS2-30J28 $73.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
8410
73.85
PSA2-100 $167.55 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 100 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8646
167.55
PSA2-100J15 $172.55 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8647
172.55
PSA2-100J16 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8648
186.63
PSA2-100J17 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8649
186.63
PSA2-100J18 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8650
186.63
PSA2-100J19 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8651
186.63
PSA2-100J20 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8652
186.63
PSA2-100J22 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8653
186.63
PSA2-100J25 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8654
186.63
PSA2-100J28 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8655
186.63
PSA2-100J30 $186.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A Internal ID N/A
8656
186.63
526 - 550 of 1293 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA