KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
651 - 675 of 1293 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2-50J19 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8757
83.49
PSA2-50J20 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8758
83.49
PSA2-50J22 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8759
83.49
PSA2-50J25 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8760
83.49
PSA2-50J28 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8761
83.49
PSA2-50J30 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8762
83.49
PSA2-50J32 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8763
83.49
PSA2-50J35 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8764
83.49
PSA2-50J40 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8765
83.49
PSA2-50J45 $83.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A Internal ID N/A
8766
83.49
PSA2-55 $65.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 55 Shape N/A S5 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8767
65.86
PSA2-55J12 $75.79 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8768
75.79
PSA2-55J14 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8769
90.66
PSA2-55J15 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8770
90.66
PSA2-55J16 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8771
90.66
PSA2-55J17 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8772
90.66
PSA2-55J18 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8773
90.66
PSA2-55J19 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8774
90.66
PSA2-55J20 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8775
90.66
PSA2-55J22 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8776
90.66
PSA2-55J25 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8777
90.66
PSA2-55J28 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8778
90.66
PSA2-55J30 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8779
90.66
PSA2-55J32 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8780
90.66
PSA2-55J35 $90.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A Internal ID N/A
8781
90.66
651 - 675 of 1293 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA