KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 1293 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-40J12 $57.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7922
57.16
PS1-40J14 $57.16 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7923
57.16
PS1-40J15 $57.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7924
57.16
PS1-40J16 $57.16 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7925
57.16
PS1-40J17 $57.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7926
57.16
PS1-40J18 $57.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7927
57.16
PS1-40J19 $57.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7928
57.16
PS1-45 $23.16 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7929
23.16
PS1-45J10 $48.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7930
48.82
PS1-45J12 $59.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7931
59.51
PS1-45J14 $59.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7932
59.51
PS1-45J15 $59.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7933
59.51
PS1-45J16 $59.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7934
59.51
PS1-45J17 $59.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7935
59.51
PS1-45J18 $59.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7936
59.51
PS1-45J19 $59.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7937
59.51
PS1-48 $24.02 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7938
24.02
PS1-48J10 $49.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7939
49.65
PS1-48J12 $60.21 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7940
60.21
PS1-48J14 $60.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7941
60.21
PS1-48J15 $60.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7942
60.21
PS1-48J16 $60.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7943
60.21
PS1-48J17 $60.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7944
60.21
PS1-48J18 $60.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7945
60.21
PS1-48J19 $60.21 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
7946
60.21
51 - 75 of 1293 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA