KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
801 - 825 of 1293 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PSA2-95J25 $166.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8907
166.48
PSA2-95J28 $166.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8908
166.48
PSA2-95J30 $166.48 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8909
166.48
PSA2-95J32 $166.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8910
166.48
PSA2-95J35 $166.48 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8911
166.48
PSA2-95J40 $166.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8912
166.48
PSA2-95J45 $166.48 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8913
166.48
PSA2-95J50 $166.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A Internal ID N/A
8914
166.48
PS2.5-12 $21.59 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.378 in35 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8411
21.59
PS2.5-12J10 $47.62 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 12 Shape N/A S1T2 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.378 in35 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8412
47.62
PS2.5-13 $22.60 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.280 in32.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8413
22.6
PS2.5-13J10 $48.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.280 in32.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8414
48.58
PS2.5-14 $22.91 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8415
22.91
PS2.5-14J10 $48.82 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8416
48.82
PS2.5-14J12 $62.89 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8417
62.89
PS2.5-15 $26.41 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8418
26.41
PS2.5-15J12 $51.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8419
51.58
PS2.5-15J14 $65.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8420
65.69
PS2.5-16 $27.55 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8421
27.55
PS2.5-16J12 $52.53 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8422
52.53
PS2.5-16J14 $66.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8423
66.61
PS2.5-16J15 $66.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8424
66.61
PS2.5-16J16 $66.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8425
66.61
PS2.5-18 $28.50 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8426
28.5
PS2.5-18J12 $53.36 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8427
53.36
801 - 825 of 1293 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA