KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
826 - 850 of 1293 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS2.5-18J14 $67.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8428
67.77
PS2.5-18J15 $67.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8429
67.77
PS2.5-18J16 $67.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8430
67.77
PS2.5-18J17 $67.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8431
67.77
PS2.5-18J18 $67.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8432
67.77
PS2.5-18J19 $67.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8433
67.77
PS2.5-18J20 $67.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8434
67.77
PS2.5-20 $35.06 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8435
35.06
PS2.5-20J12 $58.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8436
58.92
PS2.5-20J14 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8437
73.74
PS2.5-20J15 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8438
73.74
PS2.5-20J16 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8439
73.74
PS2.5-20J17 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8440
73.74
PS2.5-20J18 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8441
73.74
PS2.5-20J19 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8442
73.74
PS2.5-20J20 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8443
73.74
PS2.5-20J22 $73.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8444
73.74
PS2.5-22 $38.74 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8445
38.74
PS2.5-22J12 $62.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8446
62.2
PS2.5-22J14 $77.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8447
77.16
PS2.5-22J15 $77.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8448
77.16
PS2.5-22J16 $77.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8449
77.16
PS2.5-22J17 $77.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8450
77.16
PS2.5-22J18 $77.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8451
77.16
PS2.5-22J19 $77.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8452
77.16
826 - 850 of 1293 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA