KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
901 - 925 of 1293 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS2.5-28J22 $88.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8503
88.87
PS2.5-28J25 $88.87 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8504
88.87
PS2.5-28J28 $88.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8505
88.87
PS2.5-28J30 $88.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8506
88.87
PS2.5-28J32 $88.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8507
88.87
PS2.5-28J35 $88.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8508
88.87
PS2.5-30 $57.58 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8509
57.58
PS2.5-30J12 $78.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8510
78.4
PS2.5-30J14 $94.55 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8511
94.55
PS2.5-30J15 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8512
94.55
PS2.5-30J16 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8513
94.55
PS2.5-30J17 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8514
94.55
PS2.5-30J18 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8515
94.55
PS2.5-30J19 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8516
94.55
PS2.5-30J20 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8517
94.55
PS2.5-30J22 $94.55 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8518
94.55
PS2.5-30J25 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8519
94.55
PS2.5-30J28 $94.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8520
94.55
PS2.5-30J30 $94.55 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8521
94.55
PS2.5-30J32 $94.55 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8522
94.55
PS2.5-30J35 $94.55 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
8523
94.55
PSA2.5-32 $48.78 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A Internal ID N/A
8915
48.78
PSA2.5-32J15 $60.68 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A Internal ID N/A
8916
60.68
PSA2.5-32J16 $77.27 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A Internal ID N/A
8917
77.27
PSA2.5-32J17 $77.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A Internal ID N/A
8918
77.27
901 - 925 of 1293 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA