Plastic Spur Gears (PS - PSA)
Spur Gears
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS3-16J19 | $76.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 16 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8542 |
76.03 |
| PS3-18 | $44.03 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8543 |
44.03 |
| PS3-18J14 | $66.85 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8544 |
66.85 |
| PS3-18J15 | $82.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8545 |
82.82 |
| PS3-18J16 | $82.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8546 |
82.82 |
| PS3-18J17 | $82.82 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8547 |
82.82 |
| PS3-18J18 | $82.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8548 |
82.82 |
| PS3-18J19 | $82.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8549 |
82.82 |
| PS3-18J20 | $82.82 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8550 |
82.82 |
| PS3-18J22 | $82.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8551 |
82.82 |
| PS3-20 | $47.75 | CAD N/A | Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8552 |
47.75 |
| PS3-20J14 | $69.84 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8553 |
69.84 |
| PS3-20J15 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8554 |
85.96 |
| PS3-20J16 | $85.96 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8555 |
85.96 |
| PS3-20J17 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8556 |
85.96 |
| PS3-20J18 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8557 |
85.96 |
| PS3-20J19 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8558 |
85.96 |
| PS3-20J20 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8559 |
85.96 |
| PS3-20J22 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8560 |
85.96 |
| PS3-20J25 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8561 |
85.96 |
| PS3-20J28 | $85.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8562 |
85.96 |
| PS3-22 | $54.39 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8563 |
54.39 |
| PS3-22J14 | $75.56 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8564 |
75.56 |
| PS3-22J15 | $91.55 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8565 |
91.55 |
| PS3-22J16 | $91.55 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
8566 |
91.55 |