KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1151 - 1175 of 1293 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS3-28J14 $89.09 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8617
89.09
PS3-28J15 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8618
106.11
PS3-28J16 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8619
106.11
PS3-28J17 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8620
106.11
PS3-28J18 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8621
106.11
PS3-28J19 $106.11 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8622
106.11
PS3-28J20 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8623
106.11
PS3-28J22 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8624
106.11
PS3-28J25 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8625
106.11
PS3-28J28 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8626
106.11
PS3-28J30 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8627
106.11
PS3-28J32 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8628
106.11
PS3-28J35 $106.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8629
106.11
PS3-28J40 $106.11 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8630
106.11
PS3-30 $80.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8631
80.18
PS3-30J14 $97.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8632
97.97
PS3-30J15 $115.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8633
115.03
PS3-30J16 $115.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8634
115.03
PS3-30J17 $115.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8635
115.03
PS3-30J18 $115.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8636
115.03
PS3-30J19 $115.03 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8637
115.03
PS3-30J20 $115.03 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8638
115.03
PS3-30J22 $115.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8639
115.03
PS3-30J25 $115.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8640
115.03
PS3-30J28 $115.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.772 in45 mm Internal ID N/A
8641
115.03
1151 - 1175 of 1293 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA