KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears (PS - PSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears (PS - PSA)Plastic Spur Gears (PS - PSA)
  4. View Items

Plastic Spur Gears (PS - PSA)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears (PS - PSA) Spur Gears
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
  • PS-PSA - Category/Asset/PS-PSA---Category.jpg
  • Plastic Spur Gears PS - PSA
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
151 - 175 of 1293 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-85J17 $79.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8022
79.31
PS1-85J18 $79.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8023
79.31
PS1-85J19 $79.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8024
79.31
PS1-85J20 $79.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8025
79.31
PS1-85J22 $79.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8026
79.31
PS1-90 $50.25 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8027
50.25
PS1-90J10 $72.47 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8028
72.47
PS1-90J12 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8029
83.15
PS1-90J14 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8030
83.15
PS1-90J15 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8031
83.15
PS1-90J16 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8032
83.15
PS1-90J17 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8033
83.15
PS1-90J18 $83.15 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8034
83.15
PS1-90J19 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8035
83.15
PS1-90J20 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8036
83.15
PS1-90J22 $83.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8037
83.15
PS1-95 $52.48 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 95 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8038
52.48
PS1-95J10 $74.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8039
74.32
PS1-95J12 $84.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8040
84.95
PS1-95J14 $84.95 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8041
84.95
PS1-95J15 $84.95 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8042
84.95
PS1-95J16 $84.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8043
84.95
PS1-95J17 $84.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8044
84.95
PS1-95J18 $84.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8045
84.95
PS1-95J19 $84.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 95 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.819 in97 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
8046
84.95
151 - 175 of 1293 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA