Plastic Spur Gears (PS - PSA)
Spur Gears
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-95J20 | $84.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 95 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 3.819 in97 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
8047 |
84.95 |
| PS1-95J22 | $84.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 95 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 3.819 in97 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
8048 |
84.95 |
| PS1.5-100 | $116.58 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8049 |
116.58 |
| PS1.5-100J12 | $130.91 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8050 |
130.91 |
| PS1.5-100J14 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8051 |
143.31 |
| PS1.5-100J15 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8052 |
143.31 |
| PS1.5-100J16 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8053 |
143.31 |
| PS1.5-100J17 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8054 |
143.31 |
| PS1.5-100J18 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8055 |
143.31 |
| PS1.5-100J19 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8056 |
143.31 |
| PS1.5-100J20 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8057 |
143.31 |
| PS1.5-100J22 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8058 |
143.31 |
| PS1.5-100J25 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8059 |
143.31 |
| PS1.5-100J28 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8060 |
143.31 |
| PS1.5-100J30 | $143.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.024 in153 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8061 |
143.31 |
| PS1.5-15 | $13.64 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.004 in25.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8062 |
13.64 |
| PS1.5-15J8 | $34.81 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 15 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.004 in25.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8063 |
34.81 |
| PS1.5-16 | $13.78 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8064 |
13.78 |
| PS1.5-16J8 | $34.92 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 16 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8065 |
34.92 |
| PS1.5-18 | $14.24 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8066 |
14.24 |
| PS1.5-18J10 | $53.23 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8067 |
53.23 |
| PS1.5-18J8 | $35.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 18 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8068 |
35.18 |
| PS1.5-20 | $17.15 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8069 |
17.15 |
| PS1.5-20J10 | $55.61 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8070 |
55.61 |
| PS1.5-20J12 | $55.61 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8071 |
55.61 |