Plastic Spur Gears (PS - PSA)
Spur Gears
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-20J8 | $37.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8072 |
37.68 |
| PS1.5-22 | $17.90 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8073 |
17.9 |
| PS1.5-22J10 | $56.20 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8074 |
56.2 |
| PS1.5-22J12 | $56.20 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8075 |
56.2 |
| PS1.5-22J8 | $38.44 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 22 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8076 |
38.44 |
| PS1.5-24 | $18.92 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8077 |
18.92 |
| PS1.5-24J10 | $57.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8078 |
57.03 |
| PS1.5-24J12 | $57.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8079 |
57.03 |
| PS1.5-24J14 | $57.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8080 |
57.03 |
| PS1.5-24J15 | $57.03 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8081 |
57.03 |
| PS1.5-24J8 | $39.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8082 |
39.18 |
| PS1.5-25 | $20.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8083 |
20.77 |
| PS1.5-25J10 | $58.45 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8084 |
58.45 |
| PS1.5-25J12 | $58.45 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8085 |
58.45 |
| PS1.5-25J14 | $58.45 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8086 |
58.45 |
| PS1.5-25J15 | $58.45 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8087 |
58.45 |
| PS1.5-25J16 | $58.45 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8088 |
58.45 |
| PS1.5-25J17 | $58.45 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8089 |
58.45 |
| PS1.5-25J8 | $40.78 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.594 in40.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8090 |
40.78 |
| PS1.5-26 | $21.09 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8091 |
21.09 |
| PS1.5-26J10 | $58.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8092 |
58.8 |
| PS1.5-26J12 | $58.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8093 |
58.8 |
| PS1.5-26J14 | $58.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8094 |
58.8 |
| PS1.5-26J15 | $58.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8095 |
58.8 |
| PS1.5-26J16 | $58.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
8096 |
58.8 |