KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
301 - 325 of 880 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2-30J16 $176.45 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6891
176.45
NSU2-30J17 $176.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6892
176.45
NSU2-30J18 $176.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6893
176.45
NSU2-30J19 $176.45 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6894
176.45
NSU2-32 $164.04 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6895
164.04
NSU2-32J12 $175.63 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6896
175.63
NSU2-32J14 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6897
186.28
NSU2-32J15 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6898
186.28
NSU2-32J16 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6899
186.28
NSU2-32J17 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6900
186.28
NSU2-32J18 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6901
186.28
NSU2-32J19 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6902
186.28
NSU2-32J20 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6903
186.28
NSU2-32J22 $186.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6904
186.28
NSU2-34 $166.87 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6905
166.87
NSU2-34J12 $177.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6906
177.78
NSU2-34J14 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6907
188.42
NSU2-34J15 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6908
188.42
NSU2-34J16 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6909
188.42
NSU2-34J17 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6910
188.42
NSU2-34J18 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6911
188.42
NSU2-34J19 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6912
188.42
NSU2-34J20 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6913
188.42
NSU2-34J22 $188.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6914
188.42
NSU2-35 $170.40 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6915
170.4
301 - 325 of 880 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA