KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
351 - 375 of 880 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2-40J20 $216.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6941
216.23
NSU2-40J22 $216.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6942
216.23
NSU2-40J25 $216.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6943
216.23
NSU2-40J28 $214.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6944
214.51
NSU2-40J30 $214.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6945
214.51
NSU2-40J32 $214.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6946
214.51
NSU2-44 $208.72 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6947
208.72
NSU2-44J15 $220.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6948
220.45
NSU2-44J16 $231.53 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6949
231.53
NSU2-44J17 $231.53 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6950
231.53
NSU2-44J18 $231.53 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6951
231.53
NSU2-44J19 $231.53 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6952
231.53
NSU2-44J20 $229.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6953
229.81
NSU2-44J22 $229.81 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6954
229.81
NSU2-44J25 $229.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6955
229.81
NSU2-44J28 $229.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6956
229.81
NSU2-44J30 $228.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6957
228.1
NSU2-44J32 $228.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6958
228.1
NSU2-45 $209.46 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6959
209.46
NSU2-45J15 $221.15 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6960
221.15
NSU2-45J16 $232.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6961
232.23
NSU2-45J17 $232.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6962
232.23
NSU2-45J18 $232.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6963
232.23
NSU2-45J19 $232.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6964
232.23
NSU2-45J20 $232.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
6965
232.23
351 - 375 of 880 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA