Plastic Spur Gears w/ Steel Core (NSU)
Spur Gears
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU2-45J22 | $230.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6966 |
230.51 |
| NSU2-45J25 | $230.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6967 |
230.51 |
| NSU2-45J28 | $230.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6968 |
230.51 |
| NSU2-45J30 | $228.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6969 |
228.8 |
| NSU2-45J32 | $228.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6970 |
228.8 |
| NSU2-48 | $216.04 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6971 |
216.04 |
| NSU2-48J15 | $227.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6972 |
227.87 |
| NSU2-48J16 | $239.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6973 |
239.02 |
| NSU2-48J17 | $239.02 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6974 |
239.02 |
| NSU2-48J18 | $239.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6975 |
239.02 |
| NSU2-48J19 | $239.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6976 |
239.02 |
| NSU2-48J20 | $239.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6977 |
239.02 |
| NSU2-48J22 | $239.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6978 |
239.02 |
| NSU2-48J25 | $237.30 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6979 |
237.3 |
| NSU2-48J28 | $237.30 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6980 |
237.3 |
| NSU2-48J30 | $237.30 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6981 |
237.3 |
| NSU2-48J32 | $237.30 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6982 |
237.3 |
| NSU2-48J35 | $235.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6983 |
235.59 |
| NSU2-50 | $230.41 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6984 |
230.41 |
| NSU2-50J15 | $241.19 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6985 |
241.19 |
| NSU2-50J16 | $252.25 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6986 |
252.25 |
| NSU2-50J17 | $252.25 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6987 |
252.25 |
| NSU2-50J18 | $252.25 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6988 |
252.25 |
| NSU2-50J19 | $252.25 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6989 |
252.25 |
| NSU2-50J20 | $252.25 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
6990 |
252.25 |