KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
651 - 675 of 880 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-56J32 $372.67 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7241
372.67
NSU2.5-56J35 $368.86 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7242
368.86
NSU2.5-60 $407.48 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7243
407.48
NSU2.5-60J20 $420.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7244
420.54
NSU2.5-60J22 $432.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7245
432.84
NSU2.5-60J25 $432.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7246
432.84
NSU2.5-60J28 $432.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7247
432.84
NSU2.5-60J30 $426.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7248
426.17
NSU2.5-60J32 $426.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7249
426.17
NSU2.5-60J35 $426.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7250
426.17
NSU2.5-60J40 $426.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7251
426.17
NSU2.5-68 $490.75 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7252
490.75
NSU2.5-68J20 $500.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7253
500.3
NSU2.5-68J22 $512.42 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7254
512.42
NSU2.5-68J25 $512.42 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7255
512.42
NSU2.5-68J28 $512.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7256
512.42
NSU2.5-68J30 $512.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7257
512.42
NSU2.5-68J32 $512.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7258
512.42
NSU2.5-68J35 $512.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7259
512.42
NSU2.5-68J40 $512.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.890 in175 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7260
512.42
NSU2.5-70 $542.31 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7261
542.31
NSU2.5-70J20 $554.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7262
554.56
NSU2.5-70J22 $566.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7263
566.5
NSU2.5-70J25 $566.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7264
566.5
NSU2.5-70J28 $566.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7265
566.5
651 - 675 of 880 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA