KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
676 - 700 of 880 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU2.5-70J30 $566.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7266
566.5
NSU2.5-70J32 $559.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7267
559.83
NSU2.5-70J35 $559.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7268
559.83
NSU2.5-70J40 $559.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
7269
559.83
NSU3-16 $155.65 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7270
155.65
NSU3-16J12 $169.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7271
169.25
NSU3-18 $164.72 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7272
164.72
NSU3-18J12 $176.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7273
176.87
NSU3-18J14 $189.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7274
189.74
NSU3-18J15 $189.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7275
189.74
NSU3-18J16 $189.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7276
189.74
NSU3-18J17 $189.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7277
189.74
NSU3-20 $170.95 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7278
170.95
NSU3-20J12 $182.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7279
182.09
NSU3-20J14 $194.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7280
194.92
NSU3-20J15 $194.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7281
194.92
NSU3-20J16 $194.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7282
194.92
NSU3-20J17 $194.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7283
194.92
NSU3-22 $184.36 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7284
184.36
NSU3-22J12 $193.70 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7285
193.7
NSU3-22J14 $206.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7286
206.63
NSU3-22J15 $206.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7287
206.63
NSU3-22J16 $206.63 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7288
206.63
NSU3-22J17 $206.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7289
206.63
NSU3-22J18 $206.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7290
206.63
676 - 700 of 880 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA