KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
801 - 825 of 880 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-40J20 $319.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7391
319.05
NSU3-40J22 $332.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7392
332.74
NSU3-40J25 $332.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7393
332.74
NSU3-40J28 $332.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7394
332.74
NSU3-40J30 $332.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7395
332.74
NSU3-40J32 $328.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7396
328.93
NSU3-40J35 $328.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7397
328.93
NSU3-40J40 $328.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7398
328.93
NSU3-44 $343.34 CAD N/A Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7399
343.34
NSU3-44J20 $355.49 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7400
355.49
NSU3-44J22 $368.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7401
368.9
NSU3-44J25 $368.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7402
368.9
NSU3-44J28 $368.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7403
368.9
NSU3-44J30 $368.90 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7404
368.9
NSU3-44J32 $368.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7405
368.9
NSU3-44J35 $368.90 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7406
368.9
NSU3-44J40 $365.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7407
365.09
NSU3-45 $366.47 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7408
366.47
NSU3-45J20 $381.22 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7409
381.22
NSU3-45J22 $394.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7410
394.64
NSU3-45J25 $394.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7411
394.64
NSU3-45J28 $394.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7412
394.64
NSU3-45J30 $387.98 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7413
387.98
NSU3-45J32 $387.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7414
387.98
NSU3-45J35 $387.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7415
387.98
801 - 825 of 880 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA