KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
851 - 875 of 880 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU3-56J32 $560.62 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7441
560.62
NSU3-56J35 $560.62 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7442
560.62
NSU3-56J40 $553.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7443
553.96
NSU3-60 $582.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7444
582.13
NSU3-60J20 $598.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7445
598.14
NSU3-60J22 $610.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7446
610.79
NSU3-60J25 $610.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7447
610.79
NSU3-60J28 $604.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7448
604.12
NSU3-60J30 $604.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7449
604.12
NSU3-60J32 $604.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7450
604.12
NSU3-60J35 $604.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7451
604.12
NSU3-60J40 $604.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7452
604.12
NSU3-68 $685.43 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7453
685.43
NSU3-68J20 $700.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7454
700.77
NSU3-68J22 $713.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7455
713.15
NSU3-68J25 $713.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7456
713.15
NSU3-68J28 $713.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7457
713.15
NSU3-68J30 $713.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7458
713.15
NSU3-68J32 $713.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7459
713.15
NSU3-68J35 $713.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7460
713.15
NSU3-68J40 $706.48 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 68 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.031 in204 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7461
706.48
NSU3-70 $759.39 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7462
759.39
NSU3-70J20 $774.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7463
774.14
NSU3-70J22 $786.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7464
786.34
NSU3-70J25 $786.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.268 in210 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 1.850 in47 mm Internal ID N/A
7465
786.34
851 - 875 of 880 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA