Plastic Spur Gears w/ Steel Core (NSU)
Spur Gears
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
« 36
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU3-70J28 | $786.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 1.850 in47 mm |
Internal ID
N/A
7466 |
786.34 |
| NSU3-70J30 | $786.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 1.850 in47 mm |
Internal ID
N/A
7467 |
786.34 |
| NSU3-70J32 | $786.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 1.850 in47 mm |
Internal ID
N/A
7468 |
786.34 |
| NSU3-70J35 | $786.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 1.850 in47 mm |
Internal ID
N/A
7469 |
786.34 |
| NSU3-70J40 | $786.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 1.850 in47 mm |
Internal ID
N/A
7470 |
786.34 |
« 36