Plastic Spur Gears w/ Steel Core (NSU)
Spur Gears
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1.5-28J15 | $156.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6691 |
156.5 |
| NSU1.5-28J16 | $156.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6692 |
156.5 |
| NSU1.5-28J17 | $156.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6693 |
156.5 |
| NSU1.5-30 | $132.68 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6694 |
132.68 |
| NSU1.5-30J10 | $148.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6695 |
148.14 |
| NSU1.5-30J12 | $158.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6696 |
158.16 |
| NSU1.5-30J14 | $158.16 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6697 |
158.16 |
| NSU1.5-30J15 | $158.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6698 |
158.16 |
| NSU1.5-30J16 | $158.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6699 |
158.16 |
| NSU1.5-30J17 | $158.16 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6700 |
158.16 |
| NSU1.5-32 | $137.23 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6701 |
137.23 |
| NSU1.5-32J10 | $152.11 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6702 |
152.11 |
| NSU1.5-32J12 | $162.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6703 |
162.12 |
| NSU1.5-32J14 | $162.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6704 |
162.12 |
| NSU1.5-32J15 | $162.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6705 |
162.12 |
| NSU1.5-32J16 | $162.12 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6706 |
162.12 |
| NSU1.5-32J17 | $162.12 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6707 |
162.12 |
| NSU1.5-34 | $139.24 | CAD N/A | Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6708 |
139.24 |
| NSU1.5-34J10 | $153.89 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6709 |
153.89 |
| NSU1.5-34J12 | $163.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6710 |
163.87 |
| NSU1.5-34J14 | $163.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6711 |
163.87 |
| NSU1.5-34J15 | $163.87 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6712 |
163.87 |
| NSU1.5-34J16 | $163.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6713 |
163.87 |
| NSU1.5-34J17 | $163.87 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6714 |
163.87 |
| NSU1.5-35 | $141.01 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6715 |
141.01 |