Plastic Spur Gears w/ Steel Core (NSU)
Spur Gears
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSU1.5-35J10 | $155.46 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6716 |
155.46 |
| NSU1.5-35J12 | $165.42 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6717 |
165.42 |
| NSU1.5-35J14 | $165.42 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6718 |
165.42 |
| NSU1.5-35J15 | $165.42 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6719 |
165.42 |
| NSU1.5-35J16 | $165.42 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6720 |
165.42 |
| NSU1.5-35J17 | $165.42 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.067 in52.5 mm | Outer Diameter (D) N/A 2.185 in55.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6721 |
165.42 |
| NSU1.5-36 | $141.31 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6722 |
141.31 |
| NSU1.5-36J10 | $155.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6723 |
155.67 |
| NSU1.5-36J12 | $165.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6724 |
165.63 |
| NSU1.5-36J14 | $165.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6725 |
165.63 |
| NSU1.5-36J15 | $165.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6726 |
165.63 |
| NSU1.5-36J16 | $165.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6727 |
165.63 |
| NSU1.5-36J17 | $165.63 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6728 |
165.63 |
| NSU1.5-40 | $148.71 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6729 |
148.71 |
| NSU1.5-40J10 | $161.70 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6730 |
161.7 |
| NSU1.5-40J12 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6731 |
171.73 |
| NSU1.5-40J14 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6732 |
171.73 |
| NSU1.5-40J15 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6733 |
171.73 |
| NSU1.5-40J16 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6734 |
171.73 |
| NSU1.5-40J17 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6735 |
171.73 |
| NSU1.5-40J18 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6736 |
171.73 |
| NSU1.5-40J19 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6737 |
171.73 |
| NSU1.5-40J20 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6738 |
171.73 |
| NSU1.5-40J22 | $171.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6739 |
171.73 |
| NSU1.5-45 | $161.09 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 1.063 in27 mm |
Internal ID
N/A
6740 |
161.09 |