KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
151 - 175 of 880 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1.5-45J10 $173.06 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6741
173.06
NSU1.5-45J12 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6742
183.01
NSU1.5-45J14 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6743
183.01
NSU1.5-45J15 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6744
183.01
NSU1.5-45J16 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6745
183.01
NSU1.5-45J17 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6746
183.01
NSU1.5-45J18 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6747
183.01
NSU1.5-45J19 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6748
183.01
NSU1.5-45J20 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6749
183.01
NSU1.5-45J22 $183.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.776 in70.5 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6750
183.01
NSU1.5-48 $162.52 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6751
162.52
NSU1.5-48J10 $174.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6752
174.4
NSU1.5-48J12 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6753
184.34
NSU1.5-48J14 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6754
184.34
NSU1.5-48J15 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6755
184.34
NSU1.5-48J16 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6756
184.34
NSU1.5-48J17 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6757
184.34
NSU1.5-48J18 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6758
184.34
NSU1.5-48J19 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6759
184.34
NSU1.5-48J20 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6760
184.34
NSU1.5-48J22 $184.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6761
184.34
NSU1.5-50 $166.82 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6762
166.82
NSU1.5-50J12 $178.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6763
178.41
NSU1.5-50J14 $188.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6764
188.32
NSU1.5-50J15 $188.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6765
188.32
151 - 175 of 880 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA