KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Plastic Spur Gears w/ Steel Core (NSU) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Plastic Spur Gears w/ Steel Core (NSU)Plastic Spur Gears w/ Steel Core (NSU)
  4. View Items

Plastic Spur Gears w/ Steel Core (NSU)


Email This Page Download PDF Download PDF Printable Page
Plastic Spur Gears w/ Steel Core (NSU) Spur Gears
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
  • NSU - Category/Asset/NSU---Category.jpg
  • Plastic Spur Gears with Steel Core NSU
Nylon teeth with steel hubs that can have keyways and set screws added.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
176 - 200 of 880 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

NSU1.5-50J16 $188.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6766
188.32
NSU1.5-50J17 $188.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6767
188.32
NSU1.5-50J18 $188.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6768
188.32
NSU1.5-50J19 $188.32 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6769
188.32
NSU1.5-50J20 $188.32 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6770
188.32
NSU1.5-50J22 $188.32 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6771
188.32
NSU1.5-56 $183.52 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6772
183.52
NSU1.5-56J12 $192.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6773
192.58
NSU1.5-56J14 $202.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6774
202.6
NSU1.5-56J15 $202.60 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6775
202.6
NSU1.5-56J16 $202.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6776
202.6
NSU1.5-56J17 $202.60 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6777
202.6
NSU1.5-56J18 $202.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6778
202.6
NSU1.5-56J19 $202.60 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6779
202.6
NSU1.5-56J20 $202.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6780
202.6
NSU1.5-56J22 $202.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6781
202.6
NSU1.5-56J25 $202.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6782
202.6
NSU1.5-56J28 $202.60 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6783
202.6
NSU1.5-56J30 $202.60 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6784
202.6
NSU1.5-60 $192.90 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6785
192.9
NSU1.5-60J12 $204.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6786
204.15
NSU1.5-60J14 $214.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6787
214.11
NSU1.5-60J15 $211.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6788
211.25
NSU1.5-60J16 $211.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6789
211.25
NSU1.5-60J17 $211.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 1.063 in27 mm Internal ID N/A
6790
211.25
176 - 200 of 880 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA