Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-120F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 120 | Shape N/A S2MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 9.606 in244 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
13634 |
0 |
| SS2-120F40A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 120 | Shape N/A S2MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 9.606 in244 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
13635 |
0 |
| SS2-23F12A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 23 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 1.575 in40 mm |
Internal ID
N/A
13756 |
0 |
| SS2-24F12A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 1.575 in40 mm |
Internal ID
N/A
13776 |
0 |
| SS2-25F12A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.575 in40 mm |
Internal ID
N/A
13796 |
0 |
| SS2-25F14A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13797 |
0 |
| SS2-26F12A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.575 in40 mm |
Internal ID
N/A
13817 |
0 |
| SS2-26F14A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13818 |
0 |
| SS2-26F15A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13819 |
0 |
| SS2-26F16A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13820 |
0 |
| SS2-27F12A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.575 in40 mm |
Internal ID
N/A
13842 |
0 |
| SS2-27F14A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13843 |
0 |
| SS2-27F15A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13844 |
0 |
| SS2-27F16A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13845 |
0 |
| SS2-27F17A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13846 |
0 |
| SS2-27F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13847 |
0 |
| SS2-28F12A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.575 in40 mm |
Internal ID
N/A
13869 |
0 |
| SS2-28F14A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13870 |
0 |
| SS2-28F15A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13871 |
0 |
| SS2-28F16A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13872 |
0 |
| SS2-28F17A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13873 |
0 |
| SS2-28F18A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13874 |
0 |
| SS2-28F19A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13875 |
0 |
| SS2-29F12A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.441 in62 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 1.575 in40 mm |
Internal ID
N/A
13897 |
0 |
| SS2-29F14A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.441 in62 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 1.654 in42 mm |
Internal ID
N/A
13898 |
0 |