KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS FA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS FA)Spur Gears (SS FA)
  4. View Items

Spur Gears (SS FA)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS FA) Spur Gears
  • SS-FA - Category/Asset/SS-FA---Category.jpg
  • Spur-Gears SS-FA
  • SS-FA - Category/Asset/SS-FA---Category.jpg
  • Spur-Gears SS-FA
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
301 - 325 of 1136 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-29F15A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 29 Shape N/A S1MA Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.441 in62 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13899
0
SS2-29F16A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 29 Shape N/A S1MA Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.441 in62 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13900
0
SS2-29F17A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 29 Shape N/A S1MA Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.441 in62 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13901
0
SS2-29F18A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 29 Shape N/A S1MA Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.441 in62 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13902
0
SS2-29F19A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 29 Shape N/A S1MA Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.441 in62 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13903
0
SS2-30F12A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
13927
0
SS2-30F14A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13928
0
SS2-30F15A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13929
0
SS2-30F16A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13930
0
SS2-30F17A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13931
0
SS2-30F18A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13932
0
SS2-30F19A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1MA Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13933
0
SS2-32F12A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
13959
0
SS2-32F14A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13960
0
SS2-32F15A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13961
0
SS2-32F16A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13962
0
SS2-32F17A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13963
0
SS2-32F18A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13964
0
SS2-32F19A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1MA Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13965
0
SS2-34F12A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.575 in40 mm Internal ID N/A
13991
0
SS2-34F14A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13992
0
SS2-34F15A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13993
0
SS2-34F16A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13994
0
SS2-34F17A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13995
0
SS2-34F18A $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 34 Shape N/A S1MA Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.654 in42 mm Internal ID N/A
13996
0
301 - 325 of 1136 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA