Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-150F30A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 150 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
12269 |
0 |
| SS1.5-150F32A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 150 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
12270 |
0 |
| SS1.5-150F35A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 150 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.535 in39 mm |
Internal ID
N/A
12271 |
0 |
| SS1.5-26F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 26 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12319 |
0 |
| SS1.5-27F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 27 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.713 in43.5 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12323 |
0 |
| SS1.5-28F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12327 |
0 |
| SS1.5-28F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 28 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12328 |
0 |
| SS1.5-29F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.831 in46.5 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12332 |
0 |
| SS1.5-29F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 29 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.831 in46.5 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12333 |
0 |
| SS1.5-30F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12340 |
0 |
| SS1.5-30F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12341 |
0 |
| SS1.5-32F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12348 |
0 |
| SS1.5-32F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12349 |
0 |
| SS1.5-32F14A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12350 |
0 |
| SS1.5-32F15A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12351 |
0 |
| SS1.5-32F16A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.008 in51 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12352 |
0 |
| SS1.5-34F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12356 |
0 |
| SS1.5-34F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12357 |
0 |
| SS1.5-34F14A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12358 |
0 |
| SS1.5-34F15A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12359 |
0 |
| SS1.5-34F16A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12360 |
0 |
| SS1.5-34F17A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12361 |
0 |
| SS1.5-35F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.185 in55.5 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12365 |
0 |
| SS1.5-35F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.185 in55.5 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12366 |
0 |
| SS1.5-35F14A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.185 in55.5 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12367 |
0 |