Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-85F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14939 |
0 |
| SS2-85F22A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14940 |
0 |
| SS2-85F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14941 |
0 |
| SS2-85F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14942 |
0 |
| SS2-85F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14943 |
0 |
| SS2-85F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14944 |
0 |
| SS2-85F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.850 in174 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14945 |
0 |
| SS2-88F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14961 |
0 |
| SS2-88F22A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14962 |
0 |
| SS2-88F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14963 |
0 |
| SS2-88F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14964 |
0 |
| SS2-88F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14965 |
0 |
| SS2-88F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14966 |
0 |
| SS2-88F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14967 |
0 |
| SS2-90F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14983 |
0 |
| SS2-90F22A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14984 |
0 |
| SS2-90F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14985 |
0 |
| SS2-90F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14986 |
0 |
| SS2-90F30A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14987 |
0 |
| SS2-90F32A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14988 |
0 |
| SS2-90F35A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.244 in184 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
14989 |
0 |
| SS2-95F20A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.638 in194 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
15005 |
0 |
| SS2-95F22A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 7.638 in194 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
15006 |
0 |
| SS2-95F25A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.638 in194 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
15007 |
0 |
| SS2-95F28A | $0.00 | CAD N/A | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.638 in194 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.732 in44 mm |
Internal ID
N/A
15008 |
0 |