Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-32F16A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15394 |
0 |
| SS2.5-32F17A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15395 |
0 |
| SS2.5-32F18A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15396 |
0 |
| SS2.5-32F19A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15397 |
0 |
| SS2.5-32F20A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15398 |
0 |
| SS2.5-32F22A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15399 |
0 |
| SS2.5-32F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15400 |
0 |
| SS2.5-32F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15401 |
0 |
| SS2.5-32F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15402 |
0 |
| SS2.5-32F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15403 |
0 |
| SS2.5-32F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15404 |
0 |
| SS2.5-34F15A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15432 |
0 |
| SS2.5-34F16A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15433 |
0 |
| SS2.5-34F17A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15434 |
0 |
| SS2.5-34F18A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15435 |
0 |
| SS2.5-34F19A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15436 |
0 |
| SS2.5-34F20A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15437 |
0 |
| SS2.5-34F22A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15438 |
0 |
| SS2.5-34F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15439 |
0 |
| SS2.5-34F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15440 |
0 |
| SS2.5-34F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15441 |
0 |
| SS2.5-34F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15442 |
0 |
| SS2.5-34F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 34 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15443 |
0 |
| SS2.5-35F15A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.642 in92.5 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15471 |
0 |
| SS2.5-35F16A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.642 in92.5 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 1.929 in49 mm |
Internal ID
N/A
15472 |
0 |