Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-35F15A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.185 in55.5 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12368 |
0 |
| SS1.5-35F16A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.185 in55.5 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12369 |
0 |
| SS1.5-35F17A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.185 in55.5 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12370 |
0 |
| SS1.5-35F18A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 35 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.185 in55.5 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12371 |
0 |
| SS1.5-36F10A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12375 |
0 |
| SS1.5-36F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12376 |
0 |
| SS1.5-36F14A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12377 |
0 |
| SS1.5-36F15A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12378 |
0 |
| SS1.5-36F16A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12379 |
0 |
| SS1.5-36F17A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12380 |
0 |
| SS1.5-36F18A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12381 |
0 |
| SS1.5-36F19A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 36 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.244 in57 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12382 |
0 |
| SS1.5-38F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12386 |
0 |
| SS1.5-38F14A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12387 |
0 |
| SS1.5-38F15A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12388 |
0 |
| SS1.5-38F16A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12389 |
0 |
| SS1.5-38F17A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12390 |
0 |
| SS1.5-38F18A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12391 |
0 |
| SS1.5-38F19A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 38 | Shape N/A S1MA | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12392 |
0 |
| SS1.5-40F12A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.378 in35 mm |
Internal ID
N/A
12398 |
0 |
| SS1.5-40F14A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12399 |
0 |
| SS1.5-40F15A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12400 |
0 |
| SS1.5-40F16A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12401 |
0 |
| SS1.5-40F17A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12402 |
0 |
| SS1.5-40F18A | $0.00 | CAD N/A | Module N/A 1.5 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
12403 |
0 |