Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-56F22A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15814 |
0 |
| SS2.5-56F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15815 |
0 |
| SS2.5-56F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15816 |
0 |
| SS2.5-56F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15817 |
0 |
| SS2.5-56F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15818 |
0 |
| SS2.5-56F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15819 |
0 |
| SS2.5-58F20A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1MA | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15837 |
0 |
| SS2.5-58F22A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1MA | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15838 |
0 |
| SS2.5-58F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15839 |
0 |
| SS2.5-58F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15840 |
0 |
| SS2.5-58F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15841 |
0 |
| SS2.5-58F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15842 |
0 |
| SS2.5-58F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15843 |
0 |
| SS2.5-60F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S4MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15861 |
0 |
| SS2.5-60F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S4MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15862 |
0 |
| SS2.5-60F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S4MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15863 |
0 |
| SS2.5-60F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S4MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15864 |
0 |
| SS2.5-60F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S4MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.102 in155 mm | Outer Diameter (D) N/A 2.756 in70 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15865 |
0 |
| SS2.5-62F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15879 |
0 |
| SS2.5-62F28A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15880 |
0 |
| SS2.5-62F30A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15881 |
0 |
| SS2.5-62F32A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15882 |
0 |
| SS2.5-62F35A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15883 |
0 |
| SS2.5-62F40A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 62 | Shape N/A S2MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
15884 |
0 |
| SS2.5-64F25A | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 64 | Shape N/A S2MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.008 in51 mm |
Internal ID
N/A
15898 |
0 |