Spur Gears (SS FA)
Spur Gears
The SS FA Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are assembled with a locking hub for the most secure fastening to your shaft.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-40F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.961 in126 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16593 |
0 |
| SS3-40F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.961 in126 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16594 |
0 |
| SS3-40F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.961 in126 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16595 |
0 |
| SS3-40F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.961 in126 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16596 |
0 |
| SS3-40F35A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.961 in126 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16597 |
0 |
| SS3-40F40A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.961 in126 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
16598 |
0 |
| SS3-42F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 42 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16614 |
0 |
| SS3-42F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 42 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16615 |
0 |
| SS3-42F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 42 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16616 |
0 |
| SS3-42F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 42 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16617 |
0 |
| SS3-42F35A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 42 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16618 |
0 |
| SS3-42F40A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 42 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
16619 |
0 |
| SS3-44F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.433 in138 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16635 |
0 |
| SS3-44F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.433 in138 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16636 |
0 |
| SS3-44F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.433 in138 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16637 |
0 |
| SS3-44F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.433 in138 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16638 |
0 |
| SS3-44F35A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.433 in138 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16639 |
0 |
| SS3-44F40A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 44 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.433 in138 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
16640 |
0 |
| SS3-45F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.551 in141 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16656 |
0 |
| SS3-45F28A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.551 in141 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16657 |
0 |
| SS3-45F30A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.551 in141 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16658 |
0 |
| SS3-45F32A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.551 in141 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16659 |
0 |
| SS3-45F35A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.551 in141 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16660 |
0 |
| SS3-45F40A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1MA | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.551 in141 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.205 in56 mm |
Internal ID
N/A
16661 |
0 |
| SS3-46F25A | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 46 | Shape N/A S1MA | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.323 in59 mm |
Internal ID
N/A
16677 |
0 |