Spur Pinion Shafts (SSS)
Spur Gears
The SSS Shaft Pinions are Spur Gears made from carbon steel and are NOT hardened.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of Teeth
Shaft Diameter Right (A) (in)
Shaft Diameter Right (A) (mm)
Shaft Diameter Left (A') (in)
Shaft Diameter Left (A') (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shaft Diameter Right (A) |
Shaft Diameter Left (A') |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSS3-11 | $73.50 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 11 | Shaft Diameter Right (A) N/A 1.071 in27.2 mm | Shaft Diameter Left (A') N/A 1.071 in27.2 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.642 in41.7 mm | Face Width (E) N/A 1.181 in30 mm | Total Length (G) N/A 8.661 in220 mm |
Internal ID
N/A
28595 |
73.5 |
| SSS3-12 | $74.68 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 12 | Shaft Diameter Right (A) N/A 1.071 in27.2 mm | Shaft Diameter Left (A') N/A 1.071 in27.2 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 1.181 in30 mm | Total Length (G) N/A 8.661 in220 mm |
Internal ID
N/A
28596 |
74.68 |
| SSS3-13 | $83.07 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 13 | Shaft Diameter Right (A) N/A 1.189 in30.2 mm | Shaft Diameter Left (A') N/A 1.189 in30.2 mm | Pitch Diameter (C) N/A 1.535 in39 mm | Outer Diameter (D) N/A 1.772 in45 mm | Face Width (E) N/A 1.181 in30 mm | Total Length (G) N/A 8.661 in220 mm |
Internal ID
N/A
28597 |
83.07 |
1 2