KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 1203 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-100 $123.01 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28970
123.01
SUS1-100J12 $152.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28971
152.03
SUS1-100J14 $163.35 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28972
163.35
SUS1-100J15 $163.35 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28973
163.35
SUS1-100J16 $163.35 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28974
163.35
SUS1-100J17 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28975
161.64
SUS1-100J18 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28976
161.64
SUS1-100J19 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28977
161.64
SUS1-100J20 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28978
161.64
SUS1-100J22 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28979
161.64
SUS1-100J25 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28980
161.64
SUS1-100J28 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28981
161.64
SUS1-100J30 $161.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28982
161.64
SUS1-100J32 $159.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28983
159.93
SUS1-100J35 $159.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28984
159.93
SUS1-120 $156.06 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 120 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28985
156.06
SUS1-120J12 $185.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28986
185.73
SUS1-120J14 $196.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28987
196.78
SUS1-120J15 $196.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28988
196.78
SUS1-120J16 $196.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28989
196.78
SUS1-120J17 $196.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28990
196.78
SUS1-120J18 $196.78 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28991
196.78
SUS1-120J19 $196.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28992
196.78
SUS1-120J20 $196.78 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28993
196.78
SUS1-120J22 $196.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 120 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
28994
196.78
1 - 25 of 1203 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA