KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
226 - 250 of 1203 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-100 $278.69 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29195
278.69
SUS1.5-100J15 $316.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29196
316.22
SUS1.5-100J16 $329.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29197
329.04
SUS1.5-100J17 $329.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29198
329.04
SUS1.5-100J18 $329.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29199
329.04
SUS1.5-100J19 $329.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29200
329.04
SUS1.5-100J20 $329.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29201
329.04
SUS1.5-100J22 $329.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29202
329.04
SUS1.5-100J25 $322.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29203
322.37
SUS1.5-100J28 $322.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29204
322.37
SUS1.5-100J30 $322.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29205
322.37
SUS1.5-100J32 $322.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29206
322.37
SUS1.5-100J35 $322.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29207
322.37
SUS1.5-100J40 $322.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29208
322.37
SUS1.5-100J45 $322.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29209
322.37
SUS1.5-15 $25.69 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.886 in22.5 mm Outer Diameter (D) N/A 1.004 in25.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29210
25.69
SUS1.5-15J8 $47.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 15 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.886 in22.5 mm Outer Diameter (D) N/A 1.004 in25.5 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29211
47.01
SUS1.5-16 $26.80 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29212
26.8
SUS1.5-16J8 $47.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29213
47.97
SUS1.5-18 $32.78 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29214
32.78
SUS1.5-18J10 $73.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29215
73.51
SUS1.5-18J8 $53.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29216
53.71
SUS1.5-20 $33.95 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29217
33.95
SUS1.5-20J10 $74.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29218
74.42
SUS1.5-20J12 $74.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29219
74.42
226 - 250 of 1203 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA