KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
426 - 450 of 1203 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-64 $134.15 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29395
134.15
SUS1.5-64J15 $163.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29396
163.85
SUS1.5-64J16 $176.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29397
176.33
SUS1.5-64J17 $176.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29398
176.33
SUS1.5-64J18 $176.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29399
176.33
SUS1.5-64J19 $176.33 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29400
176.33
SUS1.5-64J20 $176.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29401
176.33
SUS1.5-64J22 $176.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29402
176.33
SUS1.5-64J25 $176.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29403
176.33
SUS1.5-64J28 $176.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29404
176.33
SUS1.5-64J30 $174.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29405
174.61
SUS1.5-64J32 $174.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29406
174.61
SUS1.5-64J35 $174.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.898 in99 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29407
174.61
SUS1.5-70 $158.47 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29408
158.47
SUS1.5-70J15 $189.33 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29409
189.33
SUS1.5-70J16 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29410
201.61
SUS1.5-70J17 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29411
201.61
SUS1.5-70J18 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29412
201.61
SUS1.5-70J19 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29413
201.61
SUS1.5-70J20 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29414
201.61
SUS1.5-70J22 $201.61 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29415
201.61
SUS1.5-70J25 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29416
201.61
SUS1.5-70J28 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29417
201.61
SUS1.5-70J30 $201.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29418
201.61
SUS1.5-70J32 $197.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29419
197.8
426 - 450 of 1203 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA