KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
476 - 500 of 1203 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1.5-80J28 $248.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29445
248.76
SUS1.5-80J30 $248.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29446
248.76
SUS1.5-80J32 $248.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29447
248.76
SUS1.5-80J35 $248.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29448
248.76
SUS1.5-80J40 $248.76 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29449
248.76
SUS1.5-80J45 $244.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29450
244.95
SUS1.5-90 $227.29 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29451
227.29
SUS1.5-90J15 $262.03 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29452
262.03
SUS1.5-90J16 $274.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29453
274.85
SUS1.5-90J17 $274.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29454
274.85
SUS1.5-90J18 $274.85 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29455
274.85
SUS1.5-90J19 $274.85 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29456
274.85
SUS1.5-90J20 $274.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29457
274.85
SUS1.5-90J22 $274.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29458
274.85
SUS1.5-90J25 $274.85 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29459
274.85
SUS1.5-90J28 $274.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29460
274.85
SUS1.5-90J30 $274.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29461
274.85
SUS1.5-90J32 $274.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29462
274.85
SUS1.5-90J35 $271.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29463
271.04
SUS1.5-90J40 $271.04 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29464
271.04
SUS1.5-90J45 $271.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 90 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Face Width (E) N/A 0.591 in15 mm Internal ID N/A
29465
271.04
SUS2-15 $33.07 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29466
33.07
SUS2-15J12 $62.19 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29467
62.19
SUS2-16 $36.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29468
36.13
SUS2-16J12 $64.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29469
64.87
476 - 500 of 1203 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA