KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
501 - 525 of 1203 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS2-18 $40.87 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29470
40.87
SUS2-18J12 $68.92 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29471
68.92
SUS2-18J14 $81.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29472
81
SUS2-18J15 $81.00 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29473
81
SUS2-18J16 $81.00 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29474
81
SUS2-18J17 $81.00 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29475
81
SUS2-20 $46.10 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29476
46.1
SUS2-20J12 $73.61 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29477
73.61
SUS2-20J14 $85.63 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29478
85.63
SUS2-20J15 $85.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29479
85.63
SUS2-20J16 $85.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29480
85.63
SUS2-20J17 $85.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29481
85.63
SUS2-20J18 $85.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29482
85.63
SUS2-22 $51.55 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29483
51.55
SUS2-22J12 $78.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29484
78.29
SUS2-22J14 $90.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29485
90.2
SUS2-22J15 $90.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29486
90.2
SUS2-22J16 $90.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29487
90.2
SUS2-22J17 $90.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29488
90.2
SUS2-22J18 $90.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29489
90.2
SUS2-22J19 $90.20 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29490
90.2
SUS2-22J20 $90.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29491
90.2
SUS2-24 $59.06 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29492
59.06
SUS2-24J12 $85.06 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29493
85.06
SUS2-24J14 $97.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29494
97.64
501 - 525 of 1203 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA