KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
651 - 675 of 1203 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-48J28 $154.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29817
154.2
SUSA2-48J30 $154.20 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29818
154.2
SUSA2-48J32 $154.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29819
154.2
SUSA2-48J35 $152.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29820
152.49
SUSA2-48J40 $152.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29821
152.49
SUSA2-48J45 $150.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29822
150.78
SUSA2-50 $120.88 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29823
120.88
SUSA2-50J15 $141.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29824
141.05
SUSA2-50J16 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29825
155.26
SUSA2-50J17 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29826
155.26
SUSA2-50J18 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29827
155.26
SUSA2-50J19 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29828
155.26
SUSA2-50J20 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29829
155.26
SUSA2-50J22 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29830
155.26
SUSA2-50J25 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29831
155.26
SUSA2-50J28 $155.26 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29832
155.26
SUSA2-50J30 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29833
155.26
SUSA2-50J32 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29834
155.26
SUSA2-50J35 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29835
155.26
SUSA2-50J40 $155.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29836
155.26
SUSA2-50J45 $153.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29837
153.54
SUSA2-55 $139.47 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 55 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29838
139.47
SUSA2-55J15 $161.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29839
161.17
SUSA2-55J16 $175.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29840
175.37
SUSA2-55J17 $175.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29841
175.37
651 - 675 of 1203 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA