KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
701 - 725 of 1203 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2-56J40 $175.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29867
175.58
SUSA2-56J45 $175.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29868
175.58
SUSA2-56J50 $171.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29869
171.78
SUSA2-60 $159.34 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29870
159.34
SUSA2-60J15 $182.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29871
182.2
SUSA2-60J16 $196.22 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29872
196.22
SUSA2-60J17 $196.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29873
196.22
SUSA2-60J18 $196.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29874
196.22
SUSA2-60J19 $196.22 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29875
196.22
SUSA2-60J20 $196.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29876
196.22
SUSA2-60J22 $196.22 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29877
196.22
SUSA2-60J25 $196.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29878
196.22
SUSA2-60J28 $196.22 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29879
196.22
SUSA2-60J30 $196.22 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29880
196.22
SUSA2-60J32 $196.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29881
196.22
SUSA2-60J35 $196.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29882
196.22
SUSA2-60J40 $196.22 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29883
196.22
SUSA2-60J45 $196.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29884
196.22
SUSA2-60J50 $192.41 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29885
192.41
SUSA2-64 $178.64 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 64 Shape N/A S5 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29886
178.64
SUSA2-64J15 $203.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 64 Shape N/A S5K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29887
203.1
SUSA2-64J16 $216.95 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 64 Shape N/A S5K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29888
216.95
SUSA2-64J17 $216.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 64 Shape N/A S5K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29889
216.95
SUSA2-64J18 $216.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 64 Shape N/A S5K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29890
216.95
SUSA2-64J19 $216.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 64 Shape N/A S5K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.197 in132 mm Face Width (E) N/A 0.787 in20 mm Internal ID N/A
29891
216.95
701 - 725 of 1203 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA