Stainless Steel Spur Gears (SUS - SUSA)
Spur Gears
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-30J12 | $69.02 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29020 |
69.02 |
| SUS1-30J8 | $50.24 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29021 |
50.24 |
| SUS1-32 | $30.18 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29022 |
30.18 |
| SUS1-32J10 | $70.07 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29023 |
70.07 |
| SUS1-32J12 | $70.07 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29024 |
70.07 |
| SUS1-32J14 | $70.07 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29025 |
70.07 |
| SUS1-32J8 | $51.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29026 |
51.22 |
| SUS1-35 | $33.01 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29027 |
33.01 |
| SUS1-35J10 | $72.60 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29028 |
72.6 |
| SUS1-35J12 | $72.60 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29029 |
72.6 |
| SUS1-35J14 | $72.60 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29030 |
72.6 |
| SUS1-35J8 | $53.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29031 |
53.82 |
| SUS1-36 | $33.34 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29032 |
33.34 |
| SUS1-36J10 | $72.83 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29033 |
72.83 |
| SUS1-36J12 | $72.83 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29034 |
72.83 |
| SUS1-36J14 | $72.83 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29035 |
72.83 |
| SUS1-36J15 | $72.83 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29036 |
72.83 |
| SUS1-36J16 | $72.83 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29037 |
72.83 |
| SUS1-36J8 | $53.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29038 |
53.95 |
| SUS1-40 | $36.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29039 |
36.6 |
| SUS1-40J10 | $65.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29040 |
65.34 |
| SUS1-40J12 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29041 |
75.56 |
| SUS1-40J14 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29042 |
75.56 |
| SUS1-40J15 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29043 |
75.56 |
| SUS1-40J16 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29044 |
75.56 |