Stainless Steel Spur Gears (SUS - SUSA)
Spur Gears
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSA2-64J20 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29892 |
216.95 |
| SUSA2-64J22 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29893 |
216.95 |
| SUSA2-64J25 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29894 |
216.95 |
| SUSA2-64J28 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29895 |
216.95 |
| SUSA2-64J30 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29896 |
216.95 |
| SUSA2-64J32 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29897 |
216.95 |
| SUSA2-64J35 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29898 |
216.95 |
| SUSA2-64J40 | $216.95 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29899 |
216.95 |
| SUSA2-64J45 | $216.95 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29900 |
216.95 |
| SUSA2-64J50 | $213.14 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S5K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29901 |
213.14 |
| SUSA2-70 | $197.80 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29902 |
197.8 |
| SUSA2-70J15 | $222.60 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29903 |
222.6 |
| SUSA2-70J16 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29904 |
236.31 |
| SUSA2-70J17 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29905 |
236.31 |
| SUSA2-70J18 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29906 |
236.31 |
| SUSA2-70J19 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29907 |
236.31 |
| SUSA2-70J20 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29908 |
236.31 |
| SUSA2-70J22 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29909 |
236.31 |
| SUSA2-70J25 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29910 |
236.31 |
| SUSA2-70J28 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29911 |
236.31 |
| SUSA2-70J30 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29912 |
236.31 |
| SUSA2-70J32 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29913 |
236.31 |
| SUSA2-70J35 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29914 |
236.31 |
| SUSA2-70J40 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29915 |
236.31 |
| SUSA2-70J45 | $236.31 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S5K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Face Width (E) N/A 0.787 in20 mm |
Internal ID
N/A
29916 |
236.31 |