KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
926 - 950 of 1203 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA2.5-55J20 $260.47 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30013
260.47
SUSA2.5-55J22 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30014
275.72
SUSA2.5-55J25 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30015
275.72
SUSA2.5-55J28 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30016
275.72
SUSA2.5-55J30 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30017
275.72
SUSA2.5-55J32 $275.72 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30018
275.72
SUSA2.5-55J35 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30019
275.72
SUSA2.5-55J40 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30020
275.72
SUSA2.5-55J45 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30021
275.72
SUSA2.5-55J50 $275.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.413 in137.5 mm Outer Diameter (D) N/A 5.610 in142.5 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30022
275.72
SUSA2.5-56 $234.53 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30023
234.53
SUSA2.5-56J20 $260.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30024
260.87
SUSA2.5-56J22 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30025
276.1
SUSA2.5-56J25 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30026
276.1
SUSA2.5-56J28 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30027
276.1
SUSA2.5-56J30 $276.10 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30028
276.1
SUSA2.5-56J32 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30029
276.1
SUSA2.5-56J35 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30030
276.1
SUSA2.5-56J40 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30031
276.1
SUSA2.5-56J45 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30032
276.1
SUSA2.5-56J50 $276.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.709 in145 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30033
276.1
SUSA2.5-60 $269.95 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30034
269.95
SUSA2.5-60J20 $298.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30035
298.97
SUSA2.5-60J22 $313.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30036
313.98
SUSA2.5-60J25 $313.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Face Width (E) N/A 0.984 in25 mm Internal ID N/A
30037
313.98
926 - 950 of 1203 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA