Stainless Steel Spur Gears (SUS - SUSA)
Spur Gears
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS1-40J17 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29045 |
75.56 |
| SUS1-40J18 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29046 |
75.56 |
| SUS1-40J19 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29047 |
75.56 |
| SUS1-40J20 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29048 |
75.56 |
| SUS1-42 | $38.74 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29049 |
38.74 |
| SUS1-42J10 | $67.29 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29050 |
67.29 |
| SUS1-42J12 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29051 |
77.5 |
| SUS1-42J14 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29052 |
77.5 |
| SUS1-42J15 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29053 |
77.5 |
| SUS1-42J16 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29054 |
77.5 |
| SUS1-42J17 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29055 |
77.5 |
| SUS1-42J18 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29056 |
77.5 |
| SUS1-42J19 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29057 |
77.5 |
| SUS1-42J20 | $77.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29058 |
77.5 |
| SUS1-45 | $39.41 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29059 |
39.41 |
| SUS1-45J10 | $67.76 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29060 |
67.76 |
| SUS1-45J12 | $77.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29061 |
77.96 |
| SUS1-45J14 | $77.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29062 |
77.96 |
| SUS1-45J15 | $77.96 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29063 |
77.96 |
| SUS1-45J16 | $77.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29064 |
77.96 |
| SUS1-45J17 | $77.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29065 |
77.96 |
| SUS1-45J18 | $77.96 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29066 |
77.96 |
| SUS1-45J19 | $77.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29067 |
77.96 |
| SUS1-45J20 | $77.96 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29068 |
77.96 |
| SUS1-48 | $45.57 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Face Width (E) N/A 0.394 in10 mm |
Internal ID
N/A
29069 |
45.57 |