KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1001 - 1025 of 1203 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS3-20J30 $147.02 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29647
147.02
SUS3-22 $120.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29648
120.13
SUS3-22J15 $150.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29649
150.29
SUS3-22J16 $165.94 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29650
165.94
SUS3-22J17 $165.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29651
165.94
SUS3-22J18 $165.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29652
165.94
SUS3-22J19 $165.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29653
165.94
SUS3-22J20 $165.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29654
165.94
SUS3-22J22 $165.94 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29655
165.94
SUS3-22J25 $164.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29656
164.22
SUS3-22J28 $164.22 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29657
164.22
SUS3-22J30 $162.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29658
162.51
SUS3-22J32 $162.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 22 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29659
162.51
SUS3-24 $133.82 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29660
133.82
SUS3-24J15 $165.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29661
165.78
SUS3-24J16 $181.69 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29662
181.69
SUS3-24J17 $181.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29663
181.69
SUS3-24J18 $181.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29664
181.69
SUS3-24J19 $177.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29665
177.88
SUS3-24J20 $177.88 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29666
177.88
SUS3-24J22 $177.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29667
177.88
SUS3-24J25 $177.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29668
177.88
SUS3-24J28 $177.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29669
177.88
SUS3-24J30 $177.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29670
177.88
SUS3-24J32 $177.88 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 3.071 in78 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
29671
177.88
1001 - 1025 of 1203 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA